text.skipToContent text.skipToNavigation

Catalog No. : TY528M-ADT

Description:  CABLE TIE 50LB 14IN BLU NYL DET ANT

UPC: 786210361680

Detectable Anti-Microbial Cable Tie, Bright Blue Blue Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, Length of 361mm (14.2 Inches), Width of 4.67mm (0.184 Inches), Thickness of 1.19mm (0.047 Inches), Tensile Strength Rating of 222 Newtons (50 Pounds)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Detectable by metal detectors, X-ray equipment, or visual detection.
  • Stainless Steel locking device.
  • Application Tools: ERG, ERG120

Descriptors

Category

Cable ties

Special Features

Detectable by metal detectors, X-ray equipment, or visual detection.

Specifications

Material

Nylon/Polyamide 6.6

Color

Blue

Lock Mechanism

Stainless Steel Barb

Tensile Strength

50 pounds , 222 newtons

Classifications

Brand Name

Ty-Rap

Dimensions

Width

0.18 in , 4.7 mm

Length

14.2 in , 361 mm

Thickness

0.047 in , 1.2 mm

Bundle Diameter

0.48 to 4.01 in , 12.29 to 102 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here