Catalog No. : TY5272MX
Description: CABLE TIE 120LB 9 UV BLK 2-PC DIST
UPC: 786210855448
- Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.
- Because there are no notches, Ty-Rap ties provide an infinite number of locking positions while fastening the tie at the precise bundle diameter needed.
- The No-Slip Tail provides easy grip during tensioning. Ty-Rap ties feature a unique friction surface designed to reduce slippage during installation.
- Smooth, notchless body reduces stress concentration points under tension, making the tie stronger and lower profile than notched body ties. Ribbed and Stippled body grips the bundle and prevents slippage. Rounded edges protect insulation, preventing sharp edges from damaging cables.
- Application Tools: ERG120, WT197
Descriptors
|
Category |
Cable ties |
|
Special Features |
Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Black |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
120 pounds , 530 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.27 in , 6.9 mm |
|
Length |
8.75 in , 222.3 mm |
|
Thickness |
0.05 in , 1.27 mm |
|
Bundle Diameter |
0.236 to 1.97 in , 6 to 50 mm |
Documents/Support Tools
|
Sales Drawing |