text.skipToContent text.skipToNavigation

Catalog No. : TY526M

Description:  CBL TIE 30LB 11.10 PO NAT NYLON

UPC: 786210825496

Cable Tie, Natural Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, Length of 281.94mm (11.10 Inches), Width of 3.6mm (0.14 Inches), Tensile Strength Rating of 134 Newtons (30 pounds), bulk
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.
  • Because there are no notches, Ty-Rap ties provide an infinite number of locking positions while fastening the tie at the precise bundle diameter needed.
  • The No-Slip Tail provides easy grip during tensioning. Ty-Rap ties feature a unique friction surface designed to reduce slippage during installation.
  • Smooth, notchless body reduces stress concentration points under tension, making the tie stronger and lower profile than notched body ties. Ribbed and Stippled body grips the bundle and prevents slippage. Rounded edges protect insulation, preventing sharp edges from damaging cables.
  • Application Tools: ERG50, WT1-TB

Descriptors

Category

Cable ties

Special Features

Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.

Specifications

Material

Nylon/Polyamide 6.6

Color

Natural

Lock Mechanism

Stainless Steel Barb

Tensile Strength

30 pounds , 134 newtons

Classifications

Brand Name

Ty-Rap

Standard

UL E49405
UL E49405

Dimensions

Width

0.14 in , 3.6 mm

Length

10.9 in , 277 mm

Thickness

0.04 in , 1.0 mm

Bundle Diameter

0.08 to 2.99 in , 2 to 76 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here