Catalog No. : TY525M-ADT
Description: CABLE TIE 50LB 7IN BLUE NYL DET ANT
UPC: 786210361666
Detectable Anti-Microbial Cable Tie, Bright Blue Blue Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, Length of 181m (7.2 Inches), Width of 4.6mm (0.18 Inch), Thickness of 1.2mm (0.047 Inches), Tensile Strength Rating of 222 Newtons (50 Pounds)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Detectable by metal detectors, X-ray equipment, or visual detection.
- Stainless Steel locking device.
- Application Tools: ERG120
Descriptors
|
Category |
Cable ties |
|
Special Features |
Detectable by metal detectors, X-ray equipment, or visual detection. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Blue |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
50 pounds , 222 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.18 in , 4.6 mm |
|
Length |
7.2 in , 181 mm |
|
Thickness |
0.047 in , 1.2 mm |
|
Bundle Diameter |
0.41 to 1.77 in , 10.44 to 45 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ2 | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |