text.skipToContent text.skipToNavigation

Catalog No. : TY525M-3

Description:  CABLE TIE 7 IN 50 PD ORANGE 2 PC

UPC: 786209934888

Cable Tie, Orange Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum and as a Flexible Cable and Conduit Support, Length of 185.67mm (7.31 Inches), Width of 4.67mm (0.184 Inches), Thickness of 1.09mm (0.043 Inches), Tensile Strength Rating of 222 Newtons (50 Pounds), Military Specified (MIL-SPEC MS3367-1-3)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable ties

Specifications

Material

Nylon/Polyamide 6.6

Color

Orange

Lock Mechanism

Stainless Steel Barb

Tensile Strength

50 pounds , 220 newtons

Classifications

Brand Name

Ty-Rap

Dimensions

Width

0.184 in , 4.67 mm

Length

7.31 in , 185.67 mm

Thickness

0.043 in , 1.09 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here