text.skipToContent text.skipToNavigation

Catalog No. : TY525M-2

Description:  CABLE TIE 50LB 7 RED NYLON 2-PC DI

UPC: 786210859408

Cable Tie, Red Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum and as a Flexible Cable and Conduit Support, Length of 185.67mm (7.31 Inches), Width of 4.9mm (0.19 Inches), Thickness of 1.09mm (0.043 Inches), Tensile Strength Rating of 222 Newtons (50 Pounds), Military Specified (MIL-SPEC MS3367-1-2)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.
  • Because there are no notches, Ty-Rap ties provide an infinite number of locking positions while fastening the tie at the precise bundle diameter needed.
  • The No-Slip Tail provides easy grip during tensioning. Ty-Rap ties feature a unique friction surface designed to reduce slippage during installation.
  • Application Tools: ERG50, WT1-TB

Descriptors

Category

Cable ties

Special Features

Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.

Specifications

Material

Nylon/Polyamide 6.6

Color

Red

Lock Mechanism

Stainless Steel Barb

Tensile Strength

50 pounds , 222 newtons

Classifications

Brand Name

Ty-Rap

Dimensions

Width

0.19 in , 4.9 mm

Length

7.2 in , 183 mm

Thickness

0.05 in , 1.3 mm

Bundle Diameter

0.12 to 1.89 in , 3 to 48 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SVHC REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here