text.skipToContent text.skipToNavigation

Catalog No. : TY523MX

Description:  CBL TIE 18LB 4IN UV BLK 2-PC DIST

UPC: 786210805085

Cable Tie, Black Polyamide (Nylon 6.6) for Temperatures up to 105 Degrees Celsius (221 F), Weather and Ultraviolet Resistant for Indoor and Outdoor Applications, Length of 92mm (3.6 Inches), Width of 2.3mm (0.09 Inches), Thickness of 1mm (0.04 Inch), Tensile Strength Rating of 80 Newtons (18 Pounds)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.
  • Because there are no notches, Ty-Rap ties provide an infinite number of locking positions while fastening the tie at the precise bundle diameter needed.
  • The No-Slip Tail provides easy grip during tensioning. Ty-Rap ties feature a unique friction surface designed to reduce slippage during installation.
  • Smooth, notchless body reduces stress concentration points under tension, making the tie stronger and lower profile than notched body ties. Ribbed and Stippled body grips the bundle and prevents slippage. Rounded edges protect insulation, preventing sharp edges from damaging cables.
  • Application Tools: ERG50, WT1-TB

Descriptors

Category

Cable ties

Special Features

Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.

Specifications

Material

Nylon/Polyamide 6.6

Color

Black

Lock Mechanism

Stainless Steel Barb

Tensile Strength

18 pounds , 80 newtons

Classifications

Brand Name

Ty-Rap

Dimensions

Width

0.09 in , 2.3 mm

Length

3.6 in , 92 mm

Thickness

0.04 in , 1 mm

Bundle Diameter

0.06 to 0.63 in , 1.5 to 16 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here