Catalog No. : TY523M-NDT
Description: TIE 11lb 4" DRK BLUE NY DET-ANT
UPC: 786210995311
Antimicrobial Detectable Cable Tie, Dark Blue Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, Length of 92mm (3.6 Inches), Width of 2.3mm (0.09 Inch), Thickness of 0.9mm (0.035 Inch), Maximum Bundle Diameter 16mm (0.63 Inch), Tensile Strength Rating of 50 Newtons (11 Pounds)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Detectable by metal detectors, X-ray equipment, or visual detection.
- Propietary nylon resin blend with an EPA registered antimicrobial additive.
- Designed to be more than 99% effective in elminateing common surface microbes.
- Stainless Steel locking device.
- Application Tools: ERG50
Descriptors
|
Category |
Cable ties |
|
Special Features |
Detectable by metal detectors, X-ray equipment, or visual detection. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Blue |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
11 pounds , 50 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.09 in , 2.3 mm |
|
Length |
3.6 in , 92 mm |
|
Thickness |
0.035 in , 0.9 mm |
|
Bundle Diameter |
0.08 to 0.63 in , 2 to 16 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ2 | N/A | N/A |