text.skipToContent text.skipToNavigation

Catalog No. : TY523M-ADT

Description:  CABLE TIE 11LB 4IN BLUE NYL DET ANT

UPC: 786210361642

Detectable Anti-Microbial Cable Tie, Bright Blue Blue Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, Length 92mm (3.6 Inches), Width of 2.3mm (0.09 Inch), Thickness of 0.9mm (0.035 Inch), Tensile Strength Rating of 50 Newtons (11 Pounds)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Detectable by metal detectors, X-ray equipment, or visual detection.
  • Stainless Steel locking device.
  • Application Tools: ERG50

Descriptors

Category

Cable ties

Special Features

Detectable by metal detectors, X-ray equipment, or visual detection.

Specifications

Material

Nylon/Polyamide 6.6

Color

Blue

Lock Mechanism

Stainless Steel Barb

Tensile Strength

11 pounds , 80 newtons

Classifications

Brand Name

Ty-Rap

Dimensions

Width

0.09 in , 2.3 mm

Length

3.6 in , 92 mm

Thickness

0.035 in , 0.9 mm

Bundle Diameter

0.08 to 0.63 in , 2 to 16 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here