text.skipToContent text.skipToNavigation

Catalog No. : TY523M-3

Description:  CABLE TIE 4 IN 18 PD ORANGE 2 PC

UPC: 786209934864

Cable Tie, Orange Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, UL/EN/CSA62275 Type 2/21 Rated for AH-2 Plenum, Length of 92mm (3.6 Inches), Width of 2.3mm (0.09 Inches), Thickness of 1mm (0.04 Inch), Tensile Strength Rating of 80 Newtons (18 Pounds), Military Specified (MIL-SPEC MS3367-4-3)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

I.D. Ties

Special Features

Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.

Specifications

Material

Nylon/Polyamide 6.6

Color

Orange

Lock Mechanism

Stainless Steel Barb

Tensile Strength

18 pounds/80 Newtons

Load

18 pounds , 80 newtons

Classifications

Brand Name

Ty-Rap

Dimensions

Width

0.09 in , 2.3 mm

Length

3.6 in , 92 mm

Thickness

0.04 in , 1 mm

Bundle Diameter

0.06 to 0.63 in , 1.5 to 16 mm

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here