Catalog No. : TY500-245X-L
Description: 1200N UV CABLE TIE 530MM
UPC: 5415022524482
Descriptors
|
Category |
Cable ties |
|
Special Features |
The integrally formed polyamide pawl combines low insertion and high locking strength. The low profile head significantly reduces the potential for snagging during installation. Quick and easy pull through increases productivity, reduces operator fatigue. Tail with finger grip design that helps operator grasp and pull ties snugly. Sure grip tab keeps the tail from popping out while being treated, then holds it it securely for final tightening by hand or tool |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
1200 newtons , 270 pounds |
Classifications
|
Standard |
UL E49405 |
Dimensions
|
Width |
12.4mm , 0.488 in |
|
Length |
730 mm , 28.74 in |
|
Thickness |
1.9 mm , 0.075 in |
|
Bundle Diameter |
9 to 216 mm , 0.354 to 8.504 in |