Catalog No. : TY46MT
Description: CABLE TIE 50LB 7IN NAT NYLON ID TPL
UPC: 786210825229
Descriptors
Category |
I.D. Ties |
Specifications
Material |
Nylon/Polyamide 6.6 |
Color |
Natural |
Lock Mechanism |
Stainless Steel Barb |
Tensile Strength |
49 pounds , 220 newtons |
Classifications
Brand Name |
Ty-Rap |
Standard |
UL E49405 |
Dimensions
Width |
0.19 in , 4.8 mm |
Length |
7.3 in , 185 mm |
Thickness |
0.05 in , 1.3 mm |
Bundle Diameter |
1 to 1.75 in , 25.4 to 44.4 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Band width |
4.8 mm |
Band width |
0.19 inch |
Length belt/tape/tie |
185 mm |
Length belt/tape/tie |
7.3 inch |
Tie thickness |
1.3 mm |
Tie thickness |
0.05 inch |
Max. bundle diameter |
45 mm |
Max. bundle diameter |
1.77 inch |
Min. holding force |
220 N |
Operation temperature |
-60-+85 °C |
Operation temperature |
-76-+185 °F |
Model |
Internal toothing |
Band closure |
Steel nose |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Surface protection |
Untreated |
UV-stable acc. ASTM D6779 |
N |
Halogen free |
Y |
Colour |
Natural colour |
Transparent |
N |
Reflective (fluorescent) |
N |
Text strip |
Adjacent to bundle |
Solvable fastener |
N |
VG approval |
N |
MIL approval |
Y |
UL approval |
Y |
Documents/Support Tools
Sales Drawing |