text.skipToContent text.skipToNavigation

Catalog No. : TY3MC

Description:  3 WIDE MOUNTING CLIP

UPC: 786210977065

Wiring Duct Mounting Clip for Duct 3 Inches Wide 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Material

304 Stainless Steel

Color

Metallic

Classifications

Brand Name

Ty-Duct

Dimensions

Size

3 Inches

Width

0.75 in , 19.05 mm

Depth

0.35 in