Catalog No. : TY38MX
Description: CABLE TIE 50LB 8IN BLK NYL PUSH MNT
UPC: 786210770505
Descriptors
|
Category |
Push Mount Cable Ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Black |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
50 pounds , 222 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.19 in , 4.8 mm |
|
Length |
7.3 in , 185 mm |
|
Thickness |
0.04 in , 1 mm |
|
Bundle Diameter |
0.138 to 1.75 in , 3.5 to 44.5 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Band width |
4.8 mm |
|
Length belt/tape/tie |
185 mm |
|
Length belt/tape/tie |
7.3 inch |
|
Tie thickness |
1 mm |
|
Tie thickness |
0.04 inch |
|
Max. bundle diameter |
44.5 mm |
|
Min. holding force |
222 N |
|
Operation temperature |
-40-+105 °C |
|
Operation temperature |
-40-+221 °F |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
UV-stable acc. ASTM D6779 |
N |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
Type of fastening |
Plug-in anchor/plug-in cam |
|
VG approval |
N |
|
MIL approval |
N |
|
UL approval |
Y |
Documents/Support Tools
|
Sales Drawing |