text.skipToContent text.skipToNavigation

Catalog No. : TY2CHW6

Description:  2 WHITE DUCT COVER, HALOGEN FREE

UPC: 786209884879

Wiring Duct Halogen Free Cover 2 Inch Wide Modified PPE White
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Material

Modified PPE

Color

White

Classifications

Brand Name

Ty-Duct

Dimensions

Width

2.25 in , 57.15 mm

Depth

0.47 in , 11.94 mm

Length

6 in , 152.4 mm

ETIM EC000727 Cover for slotted cable trunking system

For cable duct width

50.8 mm

For cable duct width

2 inch

Length

1829 mm

Length

72 inch

Halogen free

Y

Colour

White

Documents/Support Tools

Sales Drawing

Click here

Click here