text.skipToContent text.skipToNavigation

Catalog No. : TY27M-2

Description:  CABLE TIE 120LB 13IN RED NYLON

UPC: 786210845005

High Performance Cable Tie, Red Color Nylon 6.6, Length of 343mm (13.5 Inches) for Bundle Diameter up to 102mm (4 Inches), Width of 6.9mm (0.27 Inch), Tensile Strength Rating of 534 Newtons (120 Pounds), Operating Temperature of -20 Degrees Celsius (-4 F) to 85 Degrees Celsius (185 F)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.
  • Because there are no notches, Ty-Rap ties provide an infinite number of locking positions while fastening the tie at the precise bundle diameter needed.
  • The No-Slip Tail provides easy grip during tensioning. Ty-Rap ties feature a unique friction surface designed to reduce slippage during installation.
  • Smooth, notchless body reduces stress concentration points under tension, making the tie stronger and lower profile than notched body ties. Ribbed and Stippled body grips the bundle and prevents slippage. Rounded edges protect insulation, preventing sharp edges from damaging cables.
  • 316 stainless steel barb is corrosion resistant and provides greater longevity
  • Application Tools: WT197, ERG120

Descriptors

Category

Cable ties

Special Features

Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.

Specifications

Material

Nylon/Polyamide 6.6

Color

Red

Lock Mechanism

Stainless Steel Barb

Tensile Strength

120 pounds , 534 newtons

Classifications

Brand Name

Ty-Rap

Standard

UL E49405
UL E49405

Dimensions

Width

0.27 in , 6.9 mm

Length

13.5 in , 343 mm

Thickness

0.06 in , 1.5 mm

Bundle Diameter

Max 4.02 in , Max 102 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000046 Cable tie

Band width

0.27 inch

Band width

6.9 mm

Length belt/tape/tie

343 mm

Length belt/tape/tie

13.5 inch

Tie thickness

0.06 inch

Tie thickness

1.5 mm

Max. bundle diameter

102 mm

Max. bundle diameter

4.02 inch

Min. holding force

540 N

Operation temperature

-60-+85 °C

Operation temperature

-76-+185 °F

Model

Internal toothing

Band closure

Steel nose

Material

Plastic

Surface protection

Untreated

UV-stable acc. ASTM D6779

N

Halogen free

Y

Colour

Red

Transparent

N

Reflective (fluorescent)

N

Text strip

None

Solvable fastener

N

MIL approval

N

UL approval

Y

Inflammability class of insulation material acc. with UL94

V2

Documents/Support Tools

Sales Drawing

Click here

Click here