Catalog No. : TY275MX-RW
Description: CABLE TIE RAILWAY UVBLK 18IN 120LB
UPC: 786209332462
Cable Tie, Black Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Railway, Weather and Ultraviolet Resistant, Length of 457mm (18.0 Inches), Minimum Bundle Diameter 6mm (0.24 Inch), Maximum Bundle Diameter 127mm (5 Inches), Tensile Strength Rating of 540 Newtons (120 Pounds)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Black |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
120 pounds , 540 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Length |
18 in , 457 mm |
|
Bundle Diameter |
0.24 to 5 in , 6 to 127 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441406 | N/A | 1349334_2014-11-06 | N/A |
| UL | E49405 | N/A | ZODZ | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |