Catalog No. : TY26M-5
Description: CABLE TIE 40LB 11IN GREEN NYLON
UPC: 786210844978
- Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.
- Because there are no notches, Ty-Rap ties provide an infinite number of locking positions while fastening the tie at the precise bundle diameter needed.
- The No-Slip Tail provides easy grip during tensioning. Ty-Rap ties feature a unique friction surface designed to reduce slippage during installation.
- Smooth, notchless body reduces stress concentration points under tension, making the tie stronger and lower profile than notched body ties. Ribbed and Stippled body grips the bundle and prevents slippage. Rounded edges protect insulation, preventing sharp edges from damaging cables.
- Application Tools: WT199, ERG50, WT1-TB
Descriptors
Category |
Cable ties |
Special Features |
Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time. |
Specifications
Material |
Nylon/Polyamide 6.6 |
Color |
Green |
Lock Mechanism |
Stainless Steel Barb |
Tensile Strength |
30 pounds , 134 newtons |
Classifications
Brand Name |
Ty-Rap |
Standard |
UL E49405 |
Dimensions
Width |
0.14 in , 3.6 mm |
Length |
10.9 in , 277 mm |
Thickness |
0.04 in , 1.0 mm |
Bundle Diameter |
0.08 to 2.99 in , 2 to 76 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Band width |
3.6 mm |
Band width |
0.14 inch |
Length belt/tape/tie |
277 mm |
Length belt/tape/tie |
10.9 inch |
Tie thickness |
1 mm |
Tie thickness |
0.04 inch |
Max. bundle diameter |
76 mm |
Max. bundle diameter |
2.99 inch |
Min. holding force |
134 N |
Operation temperature |
-60-+85 °C |
Operation temperature |
-76-+185 °F |
Model |
Internal toothing |
Band closure |
Steel nose |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Surface protection |
Untreated |
UV-stable acc. ASTM D6779 |
N |
Halogen free |
Y |
Colour |
Green |
Transparent |
N |
Reflective (fluorescent) |
N |
Text strip |
None |
Solvable fastener |
N |
VG approval |
N |
MIL approval |
N |
UL approval |
Y |
Documents/Support Tools
Sales Drawing |