Catalog No. : TY25M-100
Description: CABLE TIE 50LB 7 NAT NYLON 2-PC BU
UPC: 786210652429
High Performance Cable Tie for Indoor applications, Natural Color Nylon 6.6, Length of 186mm (7.3 Inches) for Bundle Diameter up to 48mm (1.89 Inches), Width of 4.67mm (0.184 Inch), Tensile Strength Rating of 220 Newtons (50 Pounds), Operating Temperature of -60 Degrees Celsius (-76 F) to 85 Degrees Celsius (185 F), UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum and as a Flexible Cable and Conduit Support, 100 Pack
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
50 pounds , 220 newtons |
Classifications
|
Brand Name |
Ty-Rap |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.184 in , 4.67 mm |
|
Length |
7.31 in , 185.67 mm |
|
Thickness |
0.043 in , 1.09 mm |
Documents/Support Tools
|
Sales Drawing |