text.skipToContent text.skipToNavigation

Catalog No. : TY24MX-100

Description:  CABLE TIE 30LB 5.5 UV BLK 2-PC DIS

UPC: 786210652573

Cable Tie, Black Polyamide (Nylon 6.6) for Temperatures up to 105 Degrees Celsius (220 F), Weather and Ultraviolet Resistant for Indoor and Outdoor Applications, Length of 139.7mm (5.5 Inches), Width of 3.56mm (0.14 Inches), Thickness of 1.31mm (0.052 Inches), Tensile Strength Rating of 135 Newtons (30 Pounds), 100 Pack
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable ties

Specifications

Material

Nylon/Polyamide 6.6

Color

Black

Lock Mechanism

Stainless Steel Barb

Tensile Strength

30 pounds , 135 newtons

Classifications

Brand Name

Ty-Rap

Dimensions

Width

0.14 in , 3.56 mm

Length

5.5 in , 139.7 mm

Thickness

0.05 In , 1.31 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here