text.skipToContent text.skipToNavigation

Catalog No. : TY23M-100

Description:  CABLE TIE 18LB 8 NAT NYLON 2-PC BU

UPC: 786210652115

Cable Tie, Natural Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, UL/EN/CSA62275 Type 2/21 Rated for AH-2 Plenum, Length of 92mm (3.6 Inches), Width of 2.3mm (0.09 Inches), Thickness of 1mm (0.04 Inches), Tensile Strength Rating of 80 Newtons (18 Pounds), 100 Pack
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable ties

Specifications

Material

Nylon/Polyamide 6.6

Color

Natural

Lock Mechanism

Stainless Steel Barb

Tensile Strength

18 pounds , 80 newtons

Classifications

Brand Name

Ty-Rap

Standard

UL E49405
UL E49405

Dimensions

Width

0.09 in , 2.3 mm

Length

3.6 in , 92 mm

Thickness

0.04 in , 1 mm

Bundle Diameter

0.06 to 0.63 in , 1.5 to 16 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here