Catalog No. : TY15DWPG6
Description: 1.5 HIGH GRAY WIDE SLOT DIVIDER
UPC: 786210187273
Wiring Duct Divider Wide Slot 1.5 Inches High, Rigid PVC, Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wiring duct fitting and accessories |
Specifications
|
Slot Style |
Wide |
|
Material |
Rigid PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Depth |
1.5 in , 38.1 mm |
|
Length |
6 ft , 1.83 m |
ETIM Classification
ETIM
EC000059 Installation duct
|
Height |
38.1 mm |
|
Length |
1828.8 mm |
|
Material |
Plastic |
|
Halogen free |
N |
|
Colour |
Light grey |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |