text.skipToContent text.skipToNavigation

Catalog No. : TY1000-175-L

Description:  800N NAT CABLE TIE 1020MM DIS

UPC: 5415022524529

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable ties

Special Features

The integrally formed polyamide pawl combines low insertion and high locking strength. The low profile head significantly reduces the potential for snagging during installation. Quick and easy pull through increases productivity, reduces operator fatigue. Tail with finger grip design that helps operator grasp and pull ties snugly. Sure grip tab keeps the tail from popping out while being treated, then holds it it securely for final tightening by hand or tool

Specifications

Material

Nylon/Polyamide 6.6

Color

Natural

Lock Mechanism

Plastic Pawl

Tensile Strength

800 newtons , 180 pounds

Classifications

Standard

UL E49405

Dimensions

Width

8.8mm , 0.346 in

Length

1020 mm , 40.157 in

Thickness

1.7 mm , 0.067 in

Bundle Diameter

7 to 295 mm , 0.276 to 11.614 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant