Catalog No. : TY-TOTE-25X
Description: TY-RAP TOTE DISP FOR TY525MX
UPC: 786209888891
Polyester Cable Tie Dispenser for 8 Inch Ties, Includes 1 Package of Cable Ties - Cable Tie, Black Polyamide (Nylon 6.6) for Temperatures up to 105 Degrees Celsius (220 F), Weather and Ultraviolet Resistant for Indoor and Outdoor Applications, UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum and as a Flexible Cable and Conduit Support, Length of 185.67mm (7.31 Inches), Width of 4.67mm (0.184 Inches), Thickness of 1.09mm (0.043 Inches), Tensile Strength Rating of 222 Newtons (50 Pounds)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Packaging pouches or bags |
Specifications
|
Color |
Blue |
|
Material |
Plastic |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Length |
7.31 in , 185.67 mm |
|
Width |
0.184 in , 4.67 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002225 Tool belt
|
Material |
Plastic |
|
Number of pockets |
1 |