text.skipToContent text.skipToNavigation

Catalog No. : TXQL1130

Description:  CIRCUIT BREAKER 1P 30A

UPC: 783164024777

Q line circuit breakers are one-inch wide per pole, compact, thermal-magnetic devices designed for residential and commercial applications. The QL breakers are plug-in versions of the Q Line used for connection to load centers and lighting panels. All Q Line circuit breakers feature Quick-make / Quick-break mechanisms, common trip bars, and easy to spot trip indication to ensure safety and reliability. Q Line breakers are available in 1, 2, and 3 pole versions, can be ordered with auxiliary contact and shunt trip accessories, and can be ordered for use in HID applications. 1130 Amps 30 A
View More View Less

Descriptors

Category

Q Line

Product Line

TEY / Q-Line (Bolt-On)

GO Schedule

R5

Specifications

Interrupting Capacity Rating

65 kAIC

Voltage

120/240 V

Trip Style

Non-Interchangeable

Frame Type

Q-Line

Amperage

30 A

System Voltage

120 Vac
120/240 Vac

Poles

1

Trip Function

LI

Continuous Current Rated

Standard

120 Vac Interrupting Rating

65 KAIC

120/240 Vac Interrupting Rating

65 KAIC

Suitable for Reverse Feed

Yes

Wire Range (Cu/Al)

14-8 kcmil / 12-8 kcmil

Long Time

Fixed

Instantaneous

Fixed

Protective Relays

No

Current Metering

No

Special Markings

HACR

GSA Compliance

No

Classifications

UL File #

E11592