Catalog No. : TVF18-4FB-L
Description: VINYL INSULATED DISCONNECT 22-16 AW
UPC: 786209938176
- Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations.
- Application Tools: WT112M
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations. |
Specifications
|
Material |
Brass with Copper Sleeve |
|
Color |
Red |
|
Insulation |
Vinyl |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Catamount |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Model |
Plug |
|
Insulation |
Partially isolated |
|
Colour insulation |
Red |
|
Material insulation |
Polyvinyl chloride (PVC) |
|
AWG-range |
22-16 |