Catalog No. : TVF10-250FDD-XV-F
Description: COSSE FEM DEB 2 SERT ENT ISOL VIN
UPC: 728494148182
Fully Vinyl Insulated 2 Crimp Female Disconnect - Wire Range 12-10 AWG, Strip Length .35 Inches, Tab Size .250 Inches, Install with CM2000 (Die A), Color Yellow
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Voltage Rating |
600 V |
Material |
Vinyl |
Color |
Yellow |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Catamount |
Standard |
UL E66716 |
Dimensions
Wire Size |
12-10 AWG |