text.skipToContent text.skipToNavigation

Catalog No. : TVF10-250FDD-XV

Description:  12-10 FEMALE VINY FULLY INSUL DISCO

UPC: 786209935717

Vinyl Fully Insulated Double Crimp 250 Disconnect Wire Range 12-10 Bolt Hole n/a
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal disconnect

Specifications

Voltage Rating

600 kV

Material

Vinyl

Finish

Tin Plated

Color

Yellow

Insulation

Vinyl

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E66716
UL E66716

Dimensions

Wire Size

12-10 AWG

ETIM EC000516 Round or flat plug/receptacle

Insulation

Fully isolated

Colour insulation

Yellow

Material insulation

Polyvinyl chloride (PVC)

Documents/Support Tools

Sales Drawing

Click here