Catalog No. : TVF10-250FD-XV-F
Description: VINYL FULLY INSUL FEMALE DIS 12-10
UPC: 786209981639
Vinyl Insulated Female Disconnect 250 Series Wire Range 12-10AWG Tab Size .250 x .032 French Label
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Voltage Rating |
300 V |
Material |
Vinyl |
Color |
Yellow |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Spec-Kon |
Standard |
UL E66716 |
Dimensions
Wire Size |
12-10 AWG |