text.skipToContent text.skipToNavigation

Catalog No. : TV18-8R-XV-F

Description:  VINYL INSUL RING TERM FRENCH LABEL

UPC: 728494145341

Vinyl Insulated Ring Terminal, Wire Range 22-16, #8 Bolt, Red, French Label
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Vinyl

Color

Red

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E9809
UL E9809

Dimensions

Wire Size

22-18 AWG

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

Polyvinyl chloride (PVC)

Colour insulation

Red

Reel packaging

N

Sleeve form

Short

AWG-range

22-16

Material

Copper

Surface protection

Tinned

Stud size (imperial)

8

Documents/Support Tools

Sales Drawing

Click here