text.skipToContent text.skipToNavigation

Catalog No. : TV18-8R-XV

Description:  VNYL INSUL RNG TERM 22-16 No8 RED

UPC: 728494144078

Insulated Vinyl Ring Terminal for Wire Range 22-16 Stud Size #8, Red, Canister
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations.
  • Application Tools: WT112M, CM2000A
  • Alternate Package Qty: TV188RL

Descriptors

Category

Electrical terminals

Special Features

Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Red

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E9809
UL E9809

Dimensions

Wire Size

22-16 AWG

Compliance and Certifications

REACH REACH 247 Compliant
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

Polyvinyl chloride (PVC)

Colour insulation

Red

Reel packaging

N

AWG-range

22-16

Material

Copper

Surface protection

Tinned

Stud size (imperial)

8

Documents/Support Tools

Sales Drawing

Click here