text.skipToContent text.skipToNavigation

Catalog No. : TV18-8LF-XV

Description:  VINYL INSULATED LOCKING FORK

UPC: 728494144504

Vinyl Locking Fork Wire Range 22-18 Bolt Hole #8, Red
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Vinyl

Color

Red

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E9809
UL E9809

Dimensions

Wire Size

22-18 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Fork shape

Insulation

Polyvinyl chloride (PVC)

Colour insulation

Red

Reel packaging

N

AWG-range

22-18

Stud size (imperial)

8

Documents/Support Tools

Sales Drawing

Click here