text.skipToContent text.skipToNavigation

Catalog No. : TV18-8F-XV-F

Description:  VINYL INSUL FORK TERM FRENCH LABEL

UPC: 728494145440

Vinyl Insulated Fork Terminal for Wire Range 22-18 Bolt Hole #8 French Label
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Vinyl

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E9809
UL E9809

Dimensions

Wire Size

22-18 AWG

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Fork shape

Insulation

Polyvinyl chloride (PVC)

Reel packaging

N

AWG-range

22-18

Stud size (imperial)

8

Documents/Support Tools

Sales Drawing

Click here