text.skipToContent text.skipToNavigation

Catalog No. : TV18-516R-L

Description:  VNYL INSUL RNG TRM 22-16 5/16IN STD

UPC: 786209937940

Insulated Vinyl Ring Terminal for Wire Range 22-16 Stud Size 5/16, Red
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations.
  • Application Tools: WT112M, CM2000A

Descriptors

Category

Electrical terminals

Special Features

Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Red

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E9809
UL E9809

Dimensions

Wire Size

22-16 AWG

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

Polyvinyl chloride (PVC)

Colour insulation

Red

Reel packaging

N

AWG-range

22-16

Stud size (imperial)

5/16 inch