Catalog No. : TV18-250MD-XV-F
Description: VINYL INSUL MALE DISC FRENCH LABEL
UPC: 728494145600
Vinyle Insulated Male Disconnect Wire Range 22-16AWG Tab Size .250 French Label
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Voltage Rating |
300 V |
Material |
Vinyl |
Color |
Red |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Catamount |
Standard |
UL E66716 |
Dimensions
Wire Size |
22-16 AWG |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
Insulation |
Partially isolated |
Colour insulation |
Red |
Material insulation |
Polyvinyl chloride (PVC) |
AWG-range |
22-16 |
Documents/Support Tools
Sales Drawing |