Catalog No. : TV18-250MD-L
Description: VINYL INSULATED MALE TAB 22-16 AWG
UPC: 786209937919
Insulated Vinyl Male - 250 Series Disconnects for Wire Range 22-16 , Red
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Easy entry copper insulation sleeve.
- Application Tools: WT112M
Descriptors
Category |
Wire terminal disconnect |
Special Features |
Easy entry copper insulation sleeve. |
Specifications
Material |
Brass with Copper Sleeve |
Color |
Red |
Insulation |
Vinyl |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Catamount |
Standard |
UL E9809 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
Insulation |
Partially isolated |
Colour insulation |
Red |
Material insulation |
Polyvinyl chloride (PVC) |