text.skipToContent text.skipToNavigation

Catalog No. : TV18-250FDD-XV-F

Description:  COSSE FEM DEB 2 SERT ISOL VIN

UPC: 728494148045

Vinyl Insulated 2 Crimp Female Disconnect - Wire Range 22-18 AWG, Strip Length .27 Inches, Tab Size .250 Inches, Install with CM2000 (Die A), Color Red
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Vinyl

Color

Red

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E66716
UL E66716

Dimensions

Wire Size

22-18 AWG