text.skipToContent text.skipToNavigation

Catalog No. : TV18-250FDD-XV

Description:  22-18 FEMALE VINYL DISCONNECT 600

UPC: 786209935663

Vinyl Insulated 2 Crimp Female Disconnect - Wire Range 22-18 AWG, Strip Length .27 Inches, Tab Size .250 Inches, Install with CM2000 (Die A), Color Red
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal disconnect

Specifications

Voltage Rating

600 kV

Material

Vinyl

Finish

Tin Plated

Color

Red

Insulation

Vinyl

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E66716
UL E66716

Dimensions

Wire Size

22-18 AWG

ETIM EC000516 Round or flat plug/receptacle

Insulation

Partially isolated

Colour insulation

Red

Material insulation

Polyvinyl chloride (PVC)

AWG-range

22-18

Documents/Support Tools

Sales Drawing

Click here