Catalog No. : TV18-250FD-XV-F
Description: VINYL INSUL FEM DISC FRENCH LABEL
UPC: 728494145556
Vinyl Insulated Female Disconnect 250 Series Wire Range 22-16AWG Tab Size .250 x .032 French Label, Red
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Voltage Rating |
300 V |
Material |
Vinyl |
Color |
Red |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Catamount |
Standard |
UL E66716 |
Dimensions
Wire Size |
22-16 AWG |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
Insulation |
Partially isolated |
Colour insulation |
Red |
Material insulation |
Polyvinyl chloride (PVC) |
AWG-range |
22-16 |
Documents/Support Tools
Sales Drawing |