text.skipToContent text.skipToNavigation

Catalog No. : TV18-12PT-XV-F

Description:  COSSE A BROCHE ISOL EN VINYLE

UPC: 728494147796

Vinyl Insulated Pin Terminal Terminal for Wire Range 22-18 Pin Length 12mm French Label
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Vinyl

Color

Red

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E9809
UL E9809

Dimensions

Wire Size

22-18 AWG