Catalog No. : TV18-12PT-L
Description: VINYL INSULATED PIN TERMINAL 22-16
UPC: 786209937865
- For Use in Pin-Style terminal blocks. Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations.
- Application Tools: WT112M, CM2000A
Descriptors
Category |
Electrical terminals |
Special Features |
For Use in Pin-Style terminal blocks. Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations. |
Specifications
Voltage Rating |
600 V |
Material |
Copper |
Color |
Red |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Catamount |
Standard |
UL E9809 |
Dimensions
Wire Size |
22-16 AWG |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Flange shape |
Pin shape |
Insulation |
Polyvinyl chloride (PVC) |
Colour insulation |
Red |
Reel packaging |
N |
AWG-range |
22-16 |