text.skipToContent text.skipToNavigation

Catalog No. : TV18-10LFD-XV

Description:  22-18 VIN LOCKG FORK TERMINAL

UPC: 786209935823

Vinyl Insulated Locking Double Crimp Fork Terminal - Wire Range 22-18 AWG, Bolt Hole #10, Strip Length .27 Inches, Install with KST2000 (Die B), Color Red
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Vinyl

Color

Red

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E9809
UL E9809

Dimensions

Wire Size

22-18 AWG

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Fork shape

Insulation

Polyvinyl chloride (PVC)

Colour insulation

Red

Reel packaging

N

AWG-range

22-18

Stud size (imperial)

10

Documents/Support Tools

Sales Drawing

Click here