Catalog No. : TV18-10LF-XV-F
Description: COSSE A FOURCH ISOL EN VINYLE
UPC: 728494147789
Vinyl Insulated Locking Fork Terminal for Wire Range 22-18 Bolt Hole #10 French Label
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Voltage Rating |
600 V |
Material |
Vinyl |
Color |
Red |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Catamount |
Standard |
UL E9809 |
Dimensions
Wire Size |
22-18 AWG |