Catalog No. : TV18-10LF-XV
Description: VNYL LCK FRK TERM 22-18 No10 RED
UPC: 728494144542
Descriptors
Category |
Electrical terminals |
Specifications
Voltage Rating |
600 V |
Material |
Vinyl |
Color |
Red |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Catamount |
Standard |
UL E9809 |
Dimensions
Wire Size |
22-18 AWG |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Flange shape |
Fork shape |
Insulation |
Polyvinyl chloride (PVC) |
Colour insulation |
Red |
Reel packaging |
N |
AWG-range |
22-18 |
Stud size (imperial) |
10 |
Documents/Support Tools
Sales Drawing |