Catalog No. : TV18-10F-XV-F
Description: COSSE A FOURCH ISOL EN VINYLY
UPC: 728494147772
Vinyl Insulated Fork Terminal - Wire Range 22-18 AWG, Bolt Hole #10, Strip Length .27 Inches, Install with CM2000 (Die A), Color Red
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Voltage Rating |
600 V |
Material |
Vinyl |
Color |
Red |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Catamount |
Dimensions
Wire Size |
22-18 AWG |