text.skipToContent text.skipToNavigation

Catalog No. : TV18-10BL-XV

Description:  VINYL INSUL BLADE TERM 22-16 RED

UPC: 728494144634

Insulated Vinyl Blade Terminal for Wire Range 22-16, Red, Canister
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • For use in DIN-Style Blade Terminal blocks. Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations.
  • Application Tools: WT112M, CM2000A
  • Alternate Package Qty: TV1810BLL

Descriptors

Category

Electrical terminals

Special Features

For use in DIN-Style Blade Terminal blocks. Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Red

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E9809
UL E9809

Dimensions

Wire Size

22-16 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001052 Solderless copper terminals for copper conductors

Insulation

Polyvinyl chloride (PVC)

Colour insulation

Red

AWG-range

22-16

Documents/Support Tools

Sales Drawing

Click here