Catalog No. : TV18-10BL-L
Description: VINYL INSUL BLADE TERMINAL 22-18
UPC: 786209937827
Insulated Vinyl Blade Terminal, Wire Range 22-16, Red
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- For use in DIN-Style Blade Terminal blocks. Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations.
- Application Tools: WT112M, CM2000A
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
For use in DIN-Style Blade Terminal blocks. Molded Funnel Entry Insulator. Brazed Seam. Internal Barrel Serrations. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Color |
Red |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Catamount |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
22-16 AWG |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Insulation |
Polyvinyl chloride (PVC) |
|
Colour insulation |
Red |
|
AWG-range |
22-16 |