text.skipToContent text.skipToNavigation

Catalog No. : TV18-00QS-Q

Description:  VINYL INSULATED QUICK SPLICE 22-18

UPC: 786209938336

Insulated Vinyl Quick Splice for Wire Range 22-16 , Red
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Specifications

Conductor Range

22-16

Material

Brass with Copper Sleeve

Color

Red

Insulation

Insulated Vinyl

Temperature Rating

105 C

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E9809
UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001059 Crimp splices for copper conductor

AWG-range

22-16