text.skipToContent text.skipToNavigation

Catalog No. : TV14-TV18-M

Description:  STEP DOWN SPLICE 16-14 TO 22-16

UPC: 786209867360

Insulated Vinyl Step-Down Butt Splice for Wire Range 16-14 to 22-16, Blue with Red Color Ring, Package of 1000
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Tubular copper construction prevents barrel separation during crimping and provides good conductivity.
  • Chamfered barrel enables easy funneling of copper strands into splice barrel. Expanded entry accomodates larger/thicker wiring insulation.
  • Color-coded insulator ring make it easy to identify the wire size capacity of each end of the splice.
  • Application Tools: CM2000A
  • Alternate Package Qty: TV14TV18L

Descriptors

Category

Wire or cable compression splice

Special Features

Tubular copper construction prevents barrel separation during crimping and provides good conductivity.

Specifications

Conductor Range

16-14

Material

Copper

Finish

Tin-Plated

Color

Blue

Voltage Rating

600 V

Insulation

Insulated Vinyl

Temperature Rating

75 C

Classifications

Brand Name

Sta-Kon

Sub Brand

Catamount

Standard

UL E9809
UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001059 Crimp splices for copper conductor

AWG-range

16-14

Documents/Support Tools

Sales Drawing

Click here