Catalog No. : TV14-BS-XV-F
Description: VINYL INSUL BUTT SPLICE FRENCH LABL
UPC: 728494145525
Vinyl Insulated Butt Splice - Wire Range 16-14 AWG, Strip Length .27 Inches, Install with CM2000 (Die A), Color Blue
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Voltage Rating |
600 V |
Material |
Vinyl |
Color |
Blue |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Catamount |
Standard |
UL E9809 |
Dimensions
Wire Size |
16-14 AWG |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
AWG-range |
16-14 |
Colour insulation |
Blue |
Documents/Support Tools
Sales Drawing |